HUBBELL
WBP_71630ER_PRODIMAGE
WBP_71630ER_PRODIMAGE

Locking Devices, Industrial, Flanged Receptacle, 30A 3-Phase Delta 480V AC, 3-Pole 4-Wire Grounding, L16-30R, Screw Terminal, White

Brand:

Bryant

Catalog ID:

71630ER

Locking Devices, Industrial, Flanged Receptacle, 30A 3-Phase Delta 480V AC, 3-Pole 4-Wire Grounding, L16-30R, Screw Terminal, White.

Standard Product

Product details

General

Application

Extra Heavy Duty Industrial Specification Grade

Catalog Number

71630ER

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

30A Flanged Receptacle

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

3-Pole

Style

Equipment Base

Type

Flanged Receptacle

UPC

781786697102

Dimensions

Dimensions

2.88 in x 2.88 in x 2.02 in

Display Size

Standard Sized Product

Height

2.02 in

Length

2.88 in

Width

2.88 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Terminal Screws

Current Rating

30 A

Phase

Three Phase

Voltage Rating

3 Phase 480 VAC

Voltage Rating Description

3 Phase 480V AC

Conductor Related

Number Of Wires

4-Wire

Wire Size

#14 AWG to #8 AWG

Certifications And Compliance

Nema Rating

L16-30R

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Resources and downloads