HUBBELL
WBP_4712BRY_PRODIMAGE
WBP_4712BRY_PRODIMAGE

Locking Devices, Locking Devices, Industrial, Panel Mount Receptace, 15A 125V, 2-Pole 3-Wire Grounding, L5-15R, Screw Terminal, Black

Brand:

Bryant

Catalog ID:

4712BRY

Locking Devices, Industrial, Panel Mount Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, L5-15R, Screw Terminal, Black, 1.94" Mounting Hole Center

  • Reinforced thermoplastic construction
  • Single piece, all brass contacts
  • All terminals are back and side wired
  • Brass mounting strap with stainless steel grounding clip

1.94" Mounting

Product details

General

Application

Extra Heavy Duty Industrial Specification Grade

Catalog Number

4712BRY

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

15A Panel Mount Single Receptacle

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Style

Panel Mount

Type

Receptacle

UPC

781786616127

Dimensions

Dimensions

2.38 in x 1.41 in x 1.09 in

Display Size

Standard Sized Product

Height

1.09 in

Length

2.38 in

Width

1.41 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Terminal Screws

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125V

Conductor Related

Number Of Wires

3-Wire

Wire Size

#14 AWG to #8 AWG

Certifications And Compliance

Nema Rating

L5-15R

Logistics

Carton Quantity

10

Resources and downloads