HUBBELL
WBP_HBL7958_PRODIMAGE
WBP_HBL7958_PRODIMAGE
play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices

Locking Devices, Twist-Lock®, Industrial, Flanged Inlet, 50A 250V/600V AC, Non-NEMA, Screw Terminal, Zinc plated steel casing, thermoset interior

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL7958

Locking Devices, Twist-Lock®, Industrial, Flanged Inlet, 50A 250V/600V AC, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Zinc plated steel casing, thermoset interior, Metallic.

  • Metallic flanged casing provides maximum strength and protection
  • Thermoset interior provides superior heat resistance

For Replacement Only

Product details

General

Application

Extra Heavy Duty Industrial

Catalog Number

HBL7958

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

50A Flanged Inlet

Material

Steel, Zinc Plated

Material - Mounting Hardware

Screw Mounting

Number Of Poles

3-Pole

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V0
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum –40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #10 AWG - #6 AWG solid or stranded copper wire only

Specifications

  • Blades - Brass
  • Casing - Steel, zinc plated
  • Terminal Retainer - Phenolic
  • Terminal Screws - Steel

Type

Flanged Inlet

UPC

783585237589

Dimensions

Dimensions

2.14 in x 3.50 in x 2.62 in

Display Size

Standard Sized Product

Height

2.62 in

Length

2.14 in

Weight

0.85 lb

Width

3.5 in

Electrical Ratings

Amperage Rating

50 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

50 A

Current Rating

50 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Three Phase

Voltage Rating

250 VDC/600 VAC

Voltage Rating Description

250 VDC/600 VAC

Conductor Related

Number Of Wires

4-Wire

Wire Size

#8 AWG to #4 AWG

Certifications And Compliance

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Listed to UL 498

Logistics

Carton Quantity

10

Resources and downloads

Installation Manuals

Videos

play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices