WBP_HBL2333ST_PRODIMAGE
WBP_HBL2333ST_PRODIMAGE
play
WBP_HBL2333ST_back_PRODIMAGE
+3
WBP_HBL2333ST_front_PRODIMAGE

EdgeConnect™ Twist-Lock®, Female Connector Body, 20A 277V AC, L7-20R, Screwless Terminal

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL2333ST

Locking Devices, EdgeConnect™ Twist-Lock®, Industrial, Female Connector Body, 20A 277V AC, 2-Pole 3-Wire Grounding, L7-20R, Screwless Terminal, Black and White

EdgeConnect™ Technology, Screwless Termination

Product details

General

Number Of Poles
2
Series
EdgeConnect™
Type
Connector
UPC
783585719290

Electrical Ratings

Current / Amperage Rating
20 A
Voltage Rating
277 VAC

Conductor Related

Number Of Wires
3

Logistics

Carton Quantity
30

Resources and downloads

Installation Manuals

Sales Drawings

Videos

play
Twist-Lock plugs and flanged inlets with EdgeConnect technology install in 10 seconds