HUBBELL
WBP_7716B_PRODIMAGE
WBP_7716B_PRODIMAGE
WBP_7716B_7717B_PRODIMAGE
WBP_7716B_alt_PRODIMAGE

Locking Devices, Accessories, Weatherproof Boot, Nylon Plug, For 50A Black

Brand:

Bryant

Catalog ID:

7716B

Locking Devices, Accessories, Weatherproof Boot, Nylon Plug, For 50A Black.

Standard Product

Product details

General

Catalog Number

7716B

Color

EU RoHS Indicator

Yes

Item Type

Accessories

Material

Composite

Material - Mounting Hardware

Cord Mounted

Style

For 50A Locking Plugs

Type

Weatherproof Boot

UPC

781786337497

Dimensions

Display Size

Standard Sized

Conductor Related

Cord Type

All Listed Portables

Logistics

Carton Quantity

1

Resources and downloads