HUBBELL
WBP_HBL2899_PRODIMAGE
WBP_HBL2899_PRODIMAGE

Locking Devices, Twist-Lock®, Accessories, Closure Cover for Flanged Inlets, For 20A and 30A Neoprene

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL2899

Twist-Lock® Closure Cover for Flanged Inlets, for 20A and 30A Neoprene

Bead Chain Lanyard

Product details

General

Catalog Number

HBL2899

Color

Black

EU RoHS Indicator

Yes

Material

Rubber

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Environmental - Flammability - UL 94 V0 for Receptacles and Inlets.HB or better for Plugs and Connectors
  • Environmental - Operating Temperatures - Maximum Continuous 75°C,Minimum -40°C (w/o impact)

Style

For 3-Wire Flange

Type

Closure Cover

UPC

783585752495

Dimensions

Display Size

Standard Sized Product

Weight

0.15 lb

Certifications And Compliance

Industry Standard(s)

  • Certified to CSA Standard
  • Listed to UL Standard

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10