HUBBELL
WBP_HBL6036_PRODIMAGE
WBP_HBL6036_PRODIMAGE

Weatherproofing Boots, Weatherproof Device Boot, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL6036

Weatherproofing Boots, Weatherproof Device Boot, Yellow

Standard Product

Product details

General

Application

Catalog Number

HBL6036

Color

EU RoHS Indicator

Yes

Item Type

Weatherproofing Boots

Material

Elastomer / Elastomeric

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Environmental - Moisture Resistance - IP55
  • Environmental - Operating Temperatures - Maximum Continuous 75°C,Minimum -40°C (w/o impact)

Specifications

Material - Thermoplastic Elastomer

Style

For 4 and 5-Wire Devices

Type

Weatherproof Boot

UPC

783585752563

Dimensions

Weight

0.4 lb

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

600