Brand:
Hubbell Wiring Device-Kellems
Catalog ID:
HBL28W78
Catalog Number
Color
EU RoHS Indicator
Item Type
Number Of Poles
Performance
Type
UPC
Dimensions
Height
Length
Width
Amperage Rating
Current / Amperage Rating
Voltage Rating
Voltage Rating Description
Number Of Wires
Wire Size
Industry Standard(s)
Nema Rating
Standards - RoHS Compliance Status
Carton Quantity