text.skipToContent text.skipToNavigation

CSGO2528350T3

By Burndy 

Catalog ID: CSGO2528350T3

By Burndy
Catalog ID:  CSGO2528350T3
Cold shrink cable terminations provide a quick, easy, safe and cost effective installation. No installation tools required, spiral rip cord design unwinds easily and enables quick removal of the hold-out core. Suitable for 25 to 28 kV Outdoor Industrial applications. Conforms to IEEE-48-1996, Class 1 and ISO/IEC 17025 Standards. Test reports available upon request.
  • Length of tube is consistent before and after application
  • Rip and Grip does not require heat gun or any installation tools
  • Spiral rip cord design provides for easy installation with effortless unwinding providing for fast removal of the hold-out core, Rip cord is recyclable
  • All kits supplied with cold shrink termination sub assembly, center end seal termination, external grounding kit, braid (without sealant), violet PVC tape,and installation guide
  • Variations supplied with terminal or pin connector require customer to crimp onto conductor during installation and would require proper installation tooling
  • Insulating tube offers weathering and track resistance
  • Test reports available upon request
Add to List

More Options

Where to Buy

Product Details

General

Application To be used with Single Conductor, 25 - 28 kV XLPE and EPR copper tape, drain wire, single shield or lead sheathed power cables for the Electrical/Industrial/Construction market
Boot Type NO
Environmental Conditions Outdoor
Material Silicon Rubber
Pin Type N/A
Series G
Terminal Type YA312N
Type CSGO2528-T
UPC 621945578449

Electrical Ratings

Phase 1-Phase
Voltage Rating 25/28 kV

Conductor Related

Conductor Size 350 kcmil

Logistics

Carton Quantity 3

Resources and Downloads

Sales Drawings