text.skipToContent text.skipToNavigation

CSNS81T1

By Burndy 

Catalog ID: CSNS81T1

By Burndy
Catalog ID:  CSNS81T1
The Type CSNS8-T Series of Non-Shielding cold shrink termination kits are a variant of the standard CSNS Series including a terminal to crimp onto conductor during installation. The CSNS-T Series also features one piece terminators for a quick, easy cost effective installation. Kit includes indoor cold shrink termination, sealant kit cold shrink pack, and installation guide. Conforms to IEEE-48-2009, Class 1 and ISO/IEC 17025 Standards. Test reports available upon request.
  • Rip and Grip Does not require heat gun or any installation tools
  • Spiral rip cord design provides for easy installation with effortless unwinding providing for fast removal of the hold-out core, Rip cord is recyclable
  • All kits supplied with indoor cold shrink termination, sealant kit cold shrink pack, and installation guide
  • Quick, easy, cost effective installation utilizing one-piece terminator design
  • Variations supplied with terminal or pin connector require customer to crimp onto conductor during installation and would require proper installation tooling
  • Insulating tube offers weathering and track resistance
  • Test reports available upon request