HUBBELL
BUR_CSJ_CSUDO-B_PRODIMAGE
BUR_CSJ_CSUDO-B_PRODIMAGE

CSUDO2528140J, Cold Shrink Med Volt Termination Kit, 25-28kV Utility, Jacketed Concentric Neutral Outdoor Sleeve Only

Brand:

Burndy

Catalog ID:

CSUDO2528140J

Medium Voltage Cold Shrink Sleeve.

  • All-in-one integrated body incorporating stress control and sealant mastics
  • Unique stress control system based on microvaristor (ZnO) technology that delivers exceptional discharge and impulse performance
  • Quick and easy installation. Offering fewest number of steps to install
  • Improved spiral rip core assembly uses smooth edges for simpler installation with less effort, heat tacked spiral core prevents unravelling during shipping and handling
  • Excellent UV Resistance and hydrophobic characteristics
  • Silicone Rubber body provides excellent track and erosion resistance

Product details

General

Application

Boot Type

NO

Catalog Number

CSUDO2528140J

Environmental Conditions

Outdoor

EU RoHS Indicator

Under Review

Material

Caoutchouc de silicone

Pin Type

N/A

Series

UD-JCN

Terminal Type

N/A

UPC

621945584761

Electrical Ratings

Phase

1-Phase

Voltage Rating

25/28 kV

Conductor Related

Conductor Range

  • 5-8kV: 4/0 AWG-500 kcmil
  • 15kV: 1/0 AWG-250 kcmil
  • 25-28kV: #1-4/0 AWG

Certifications And Compliance

Buy American Compliant

Under Review

Logistics

Carton Quantity

1

Pallet Quantity

72