HUBBELL
BUR_CS3CO-B_PRODIMAGE
BUR_CS3CO-B_PRODIMAGE

CS3CO2528140B, Medium Voltage Cold Shrink Termination Kit, 25-28kV 3-Phase Conversion Series-Outdoor, Sleeve with Boot for Bare Concentric Conductor

Brand:

Burndy

Catalog ID:

CS3CO2528140B

The Type CS3CO2528-B Series of 3 Phase Conversion Kits with Outdoor Sleeves with Boot for Bare Concentric Conductor. Conversion kits includes outdoor cold shrinkable tube (unprinted), 3-leg boot, seal, cable tie, and installation guide. Conforms to IEEE-48-2009, Class 1 and ISO/IEC 17025 Standards. Test reports available upon request.

  • Rip and Grip! Does not require heat gun or any installation tools
  • Spiral rip cord design provides for easy installation with effortless unwinding providing for fast removal of the hold-out core, Rip cord is recyclable
  • All kits supplied with outdoor cold shrinkable tube (unprinted), 3-leg boot, seal, cable tie, and installation guide
  • Quick, easy, cost effective installation utilizing one-piece terminator design
  • Test reports available upon request

Product details

General

Application

  • To be used with Single Conductor, 25-28 kV XPLE and EPR non-shielded power cables for the Electrical/Industrial/Construction market.

Boot Type

YES

Catalog Number

CS3CO2528140B

Environmental Conditions

Outdoor

EU RoHS Indicator

Under Review

Material

Caoutchouc de silicone

Pin Type

N/A

Series

UD-BC

Terminal Type

N/A

Type

CS3CO2528-B

UPC

621945584952

Electrical Ratings

Phase

3-Phase

Voltage Rating

25/28 kV

Conductor Related

Conductor Range

  • 5-8kV: 2/0 AWG-500 kcmil
  • 15kV: 2/0 AWG-250 kcmil
  • 25-28kV: #1-2/0 AWG

Certifications And Compliance

Buy American Compliant

Under Review

Logistics

Carton Quantity

1