HUBBELL
WBP_HBL3PT2511_PRODIMAGE
WBP_HBL3PT2511_PRODIMAGE
WBP_HBL3PT2511_tag2_PRODIMAGE
WBP_HBL3PT2511_app-1_PRODIMAGE
+4
WBP_HBL3PT2511_Back-LEDs-Lit_PRODIMAGE

Twist-Lock® Circuit Testers, 347V, 20Amp, Configuration NEMA L24-20P

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLT3721

Twist-Lock® Circuit Testers, 347V, 20Amp, Configuration NEMA L24-20P

The Hubbell Twist-Lock® Tester is an exclusive patented design that easily tests the circuit condition without the need for traditional measurement techniques. Whether it is a contractor, electrician, or entertainment stage crew, knowing that power is present at any receptacle or connector is critical. By plugging the tester into an outlet, an LED output will immediately provide the state of the circuit. An easy to read card is provided with the tester, to help determine if the connections are made properly and in the correct position. This unique NEMA configuration ensures that the proper connection was made through an easy to read output display. It also easily attaches to a tool belt so it is available when needed.

  • Quickly diagnose mis-wiring situation or application
  • Great for dark, difficult to reach spaces
  • No measurement readings to interpret
  • UL 1436 listed

Product details

General

Catalog Number

HBLT3721

EU RoHS Indicator

Contact Manufacturer

Item Type

20A Twist-Lock® Circuit Testers

Type

Circuit Tester

UPC

783585468648

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

347 V

Voltage Rating Description

347 V

Certifications And Compliance

Nema Rating

L24-20P

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10