WBP_RL158_PRODIMAGE
WBP_RL158_PRODIMAGE

Incandescent Lamp Holders, Medium Base, Low Profile, Front Mounted Snap-In, Terminal Screws

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

RL158

Incandescent Lamp Holders, Medium Base, Low Profile, Front Mounted Snap-In, Terminal Screws

Low Profile

Product details

General

Application
Medium Base, Straight Body Keyless Porcelain
Color
  • White
EU RoHS Indicator
No
Item Type
Replacement Incandescent Lampholders
Lamp Size
Medium Base
Material
Composite
Material - Mounting Hardware
Front Mount Panel Mount Snap-In
OEM Brand Name
Hubbell Wiring Device-Kellems
Series
Lampholders
Type
Straight Body Keyless Porcelain
UPC
883778304101

Electrical Ratings

Amperage Rating
2.64 A
Connectivity
Screw Terminals
Current / Amperage Rating
2.64 A
Current Rating
2.64 A
Frequency Rating
60 Hz
Voltage Rating
250V AC kV

Certifications And Compliance

Industry Standard(s)
C/US UL Listed

Logistics

Carton Quantity
10

Resources and downloads