HUBBELL
WBP_RL306_PRODIMAGE
WBP_RL306_PRODIMAGE

Lamp Holders and Sockets, Fluorescent Lamp Holder, High Output, Slide On, Fixed End, 2 Terminal Screws

Brand:

Bryant

Catalog ID:

RL306

Lamp Holders and Sockets, Fluorescent Lamp Holder, High Output, Slide On, Fixed End, 2 Terminal Screws

Standard Product

Product details

General

Application

High Output

Catalog Number

RL306

Color

White

EU RoHS Indicator

Yes

Item Type

Fluorescent Lampholders

Lamp Size

High Output

Material

Composite

Material - Mounting Hardware

Pedestal Slide On

Series

Lampholders

Specifications

  • Lamp Type - Horizontal - Recessed double contact
  • Mounting - Pedestal, slide-on
  • Product Type - High Output Fluorescent Lampholders

Type

High Output, Fluorescent

UPC

883778112317

Electrical Ratings

Amperage Rating

1.1 A

Connectivity

Screw Terminals

Current / Amperage Rating

1.1 A

Current Rating

1.1 A

Frequency Rating

60 Hz

Voltage Rating

600V AC kV

Certifications And Compliance

Industry Standard(s)

UL or cUL Listed

Logistics

Carton Quantity

10

Pallet Quantity

12600

Resources and downloads