HUBBELL
WBP_RL325B_PRODIMAGE
WBP_RL325B_PRODIMAGE

Lamp Holders and Sockets, Fluorescent Lamp Holder, Bi-Pin, Slide On, 2-Wire, Low Profile

Brand:

Bryant

Catalog ID:

RL325B

Lamp Holders and Sockets, Fluorescent Lamp Holder, Bi-Pin, Slide On, 2-Wire, Low Profile

Standard Product

Product details

General

Application

Medium B-Pin, T8 and T12

Catalog Number

RL325B

Color

White

EU RoHS Indicator

No

Item Type

Fluorescent Lampholders

Lamp Size

Medium B-Pin, T8 and T12

Material

Composite

Material - Mounting Hardware

Slide On, Snap-In

Series

Lampholders

Specifications

  • Lamp Type - Bi-pin/low profile
  • Mounting - Slide-on and snap-in
  • Product Type - Medium Bi-Pin Fluorescent Lampholders

Type

Medium Bi-Pin, Fluorescent

UPC

883778301841

Electrical Ratings

Amperage Rating

1.1 A

Connectivity

Screw Terminals

Current / Amperage Rating

1.1 A

Current Rating

1.1 A

Frequency Rating

60 Hz

Voltage Rating

600V AC kV

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10

Pallet Quantity

26600

Resources and downloads