HUBBELL
WBP_RL8806_PRODIMAGE
WBP_RL8806_PRODIMAGE
Discontinued

Lamp Holders and Sockets, Medium Base, Keyless, 600W 250V, 6" Leads, Plastic

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

RL8806

Lamp Holders and Sockets, Medium Base, Keyless, 600W 250V, 6" Leads, Plastic

Keyless

Product details

General

Application

Porcelain Lamp Holders, Medium Base

Catalog Number

RL8806

Color

White

EU RoHS Indicator

Yes

Item Type

Incandescent Lampholders

Lamp Size

Medium Base

Material

Composite

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

Lampholders

Specifications

  • Material - Porcelain
  • Product Type - Porcelain White Lampholders

Type

Porcelain

UPC

883778112065

Electrical Ratings

Amperage Rating

2.64 A

Connectivity

6" Pigtails

Current / Amperage Rating

2.64 A

Current Rating

2.64 A

Frequency Rating

60 Hz

Voltage Rating

250V AC kV

Certifications And Compliance

Industry Standard(s)

C/US UL Listed

Logistics

Carton Quantity

50

Resources and downloads