HUBBELL
WBP_SK3_PRODIMAGE
WBP_SK3_PRODIMAGE

Locking Devices, Twist-Lock®, Accessories, Shroud Kit, For 20A and 4 and 5-Wire

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SK3

Locking Devices, Twist-Lock®, Accessories, Shroud Kit, For 20A and 4 and 5-Wire

The Hubbell latching kit provides both improved safety and security through a double locking feature that makes unintentional disconnection virtually impossible – even under high vibration situations. The plug and connector body lock once when first connected, then again when you push the special position locking slide into place.

  • Makes unintentional disconnect virtually impossible
  • Double locking feature

Accessory

Product details

General

Catalog Number

SK3

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Contact Manufacturer

Item Type

Insulgrip

Material

Nylon

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Environmental - Flammability - HB or better
  • Environmental - Operating Temperatures - Maximum Continuous 75°C,Minimum -40°C (w/o impact)

Specifications

  • Screws - Stainless steel
  • Shroud/Ring - Nylon

Type

Latching Kit

UPC

783585201726

Dimensions

Display Size

Standard Sized

Weight

0.15 lb

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

30