WBP_HBL560P5W_PRODIMAGE
WBP_HBL560P5W_PRODIMAGE
play
Advantage Series Switch-Rated Pin & Sleeve
Discontinued

Heavy Duty Products, Pin and Sleeve Devices, Switched, IEC 309, Male Plug, 30A 347/600V, 4-Pole 5- WireGrounding, NEMA 4X/IP67, Watertight

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLS530P5W

Heavy Duty Pin and Sleeve Devices, Switched, IEC 309 Male Plug, 30A 347/600V, 4-Pole 5-WireGrounding, NEMA 4X/IP67,Watertight

Advantage™ Series Pin and Sleeve Switch-Rated - Hubbell Wiring Device-Kellems Advantage™ Series Pin and Sleeve SwitchRated Devices are IEC 60309-2 compatible devices that are approved as a disconnecting means for motor and branch circuits. Compact design, this device is similar in size to standard IEC 60309-2 devices. Robust and durable housing, UV-stabilized, impact and corrosion-resistant PBT housing is designed to withstand harsh industrial environments. Stainless steel hardware provides superior corrosion resistance in wet and harsh environments Receptacles mount to standard Hubbell IEC Pin and Sleeve back boxes. The Advantage™ Series has a UL witnessed IP69k and 4X,12 environmental rating, two power-indicating LEDs, continuous ground engagement, labelless laser markings and a compact and ergonomic design. Hubbell’s Pin and Sleeve connections have always been safe – that hasn’t changed. The Advantage™ series simply has more… Advantages.

  • Mates with existing installed base of IEC 60309-2 pin and sleeve devices
  • Approved as a diconnecting means for motor circuits and branch circuits
  • UL Type 4X, 12 and IP69k environmental ratings
  • Impact and corrosion-resistant PBT that is color coded by voltage
  • Unswitched ground and power indicating LED lights

Product details

General

Color
Black
Number Of Poles
4-Pole
Series
Advantage Switch-Rated
Style
IP69k NEMA 4X
Type
Watertight Plug
UPC
783585550916

Electrical Ratings

Amperage Rating
30 A
Current / Amperage Rating
30 A
Voltage Rating
3 Phase Y 347/600 VAC
Voltage Rating Description
3 Phase Y 347/600 VAC

Conductor Related

Number Of Wires
5-Wire

Logistics

Carton Quantity
10

Resources and downloads

Installation Manuals

Videos

play
Advantage Series Switch-Rated Pin & Sleeve

Engineering Drawing