WBP_HBLS4100R9W_PRODIMAGE
WBP_HBLS4100R9W_PRODIMAGE
play
Advantage Series Switch-Rated Pin & Sleeve

Heavy Duty Products, IEC Pin and Sleeve,Receptacle Switched, 100 A 3 Phase 250 VAC

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLS4100R9W

Heavy Duty Products, IEC Pin and Sleeve,Receptacle Switched, 100 A 3 Phase 250 VAC3-Pole 4-Wire Grounding, NEMA 4X/IP69k

Advantage™ Series Pin and Sleeve Switch-Rated - Hubbell Wiring Device-Kellems Advantage™ Series Pin and Sleeve SwitchRated Devices are IEC 60309-2 compatible devices that are approved as a disconnecting means for motor and branch circuits. Compact design, this device is similar in size to standard IEC 60309-2 devices. Robust and durable housing, UV-stabilized, impact and corrosion-resistant PBT housing is designed to withstand harsh industrial environments. Stainless steel hardware provides superior corrosion resistance in wet and harsh environments Receptacles mount to standard Hubbell IEC Pin and Sleeve back boxes. The Advantage™ Series has a UL witnessed IP69k and 4X,12 environmental rating, two power-indicating LEDs, continuous ground engagement, labelless laser markings and a compact and ergonomic design. Hubbell’s Pin and Sleeve connections have always been safe – that hasn’t changed. The Advantage™ series simply has more… Advantages.

Watertight

Product details

General

Application
Industrial/Commercial
Color
Blue
Environmental Conditions
Watertight
EU RoHS Indicator
Contact Manufacturer
Ingress Protection
TYPE 3R,3RX,4X AND IP68,IP69K
Insulation
Insulated Body
Material
Composite
Mounting Type
Screw Mount
Number Of Poles
3-Pole
Series
Advantage Switch-Rated
Size
Standard
Style
IP69k NEMA 4X
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact
Type
Watertight Receptacle
UPC
783585575384

Electrical Ratings

Amperage Rating
100 A
Current / Amperage Rating
100 A
Dielectric Strength
Withstand 3000V AC
Phase
Three Phase
Voltage Rating
3 Phase 250 VAC

Conductor Related

Number of Conductors
4-Wire Grounding
Number Of Wires
4-Wire
Wire Size
#6AWG - #1AWG

Certifications And Compliance

Industry Standard(s)
  • UL Listed, File E146033
  • CSA Certified File LR280C
  • UL Classified to IEC 60309-1 IEC 60309-2
Nema Rating
Non-NEMA