HUBBELL
WBP_4100B5W_PRODIMAGE
WBP_4100B5W_PRODIMAGE
Discontinued

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Flanged Inlet, 100A 3-Phase Delta 250V AC, Screw Terminals, Watertight

Brand:

Bryant

Catalog ID:

4100B5W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Flanged Inlet, 100A 3-Phase Delta 250V AC, 3-Pole 4-Wire Grounding, Screw Terminals, Black, Watertight

Watertight

Product details

General

Application

High Ampacity Watertight Connections

Catalog Number

4100B5W

Color

Black

Environmental Conditions

Watertight

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

Single Flanged

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

3-Pole

OEM Brand Name

Hubbell Bryant

Series

Watertight - IP67

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Type

Inlet

UPC

781786250741

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

100 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

100 A

Current Rating

100 A

Dielectric Strength

Withstands 3000V Minimum in

Voltage Rating

3 Phase 600 V

Voltage Rating Description

3 Phase 600V

Wattage

60000

Conductor Related

Number Of Wires

4-Wire

Resources and downloads

Specifications