HUBBELL
WBP_AA203055_PRODIMAGE
WBP_AA203055_PRODIMAGE

Pin and Sleeve Products, Receptacle or Inlet Angle Adapter, 20 or 30A

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

AA203055

Pin and Sleeve Products, Receptacle or Inlet Angle Adapter, 20 or 30A

Standard Product

Product details

General

Application

Metallic

Catalog Number

AA203055

Color

Gray

Construction

Cast

EU RoHS Indicator

No

Item Type

Mounting Box

Knockouts

None

Material

Aluminum

Material - Mounting Hardware

Mounting Screws

Number Of Outlets

Accepts 1-Device

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

Accessory Item - Angle Adapter

Style

Adapter Only

Temperature Range

Limited By Device

Type

Angled Adapter

UPC

783585810058

Dimensions

Dimensions

4.89 in x 3.33 in x 3.75 in

Display Size

For 16, 20, 30 and 32 Amp Devices

Height

3.75 in

Length

4.89 in

Width

3.33 in

Logistics

Carton Quantity

1

Pallet Quantity

768