Brand:
Hubbell Wiring Device-Kellems
Catalog ID:
HBL3100C6W
Watertight Devices - Hubbell’s IEC 60309 Pin and Sleeve plugs, connectors, inlets and receptacles are the highest performing products available. The HBL® series of IEC pin and sleeve were designed for the demanding North American market. Hubbell was the first and is still only manufacturer of IEC 60309 devices in the USA and have numerous innovative features noted below. The IEC line of plugs and connectors are made with a rugged super tough, one-piece housing. The thermoset polyester contact carrier provides a high resistance to electrical tracking. They withstand higher temperatures which may result from overload or arcing. The heavy-duty, external cord grip provides superior strain relief on the conductors. Hubbell’s horsepower rated plugs and receptacles meet NEC 430.109(F) requirements and recognized as an approved disconnecting “line of sight” disconnecting means.
Watertight
Application
Catalog Number
Color
Environmental Conditions
EU RoHS Indicator
Insulation
Item Type
Material - Mounting Hardware
Number Of Poles
OEM Brand Name
Performance
Series
Specifications
Style
Temperature Rating
Type
UPC
Display Size
Amperage Rating
Connectivity
Current / Amperage Rating
Current Rating
Voltage Rating
Voltage Rating Description
Conductor Range
Number of Conductors
Number Of Wires
Industry Standard(s)
Nema Rating
Carton Quantity