HUBBELL
WBP_HBL560R7W_PRODIMAGE
WBP_HBL560R7W_PRODIMAGE
Discontinued

IEC Pin and Sleeve Devices, Industrial Grade, Female, Receptacle, 125A 380/415V, 4-Pole 5- Wire Grounding, Terminal Screws, Red, Watertight

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL5125R6W

Heavy Duty IEC Pin and Sleeve Industrial Grade Female Receptacle, 125A 380/415V, 4-Pole 5-Wire Grounding, Terminal Screws, Watertight.

  • Self-closing gasketed cover
  • Color coded housings for easy identification
  • Super tough insulated non-metallic housing

Watertight

Product details

General

Application

High Ampacity Watertight Connections

Catalog Number

HBL5125R6W

Color

Environmental Conditions

Watertight

EU RoHS Indicator

Yes

Item Type

Single Flanged

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

4-Pole

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstand 3000V AC
  • Electrical - Max. Working Voltage - 600V RMS
  • Environmental - Flammability - HB or better per UL 94 or CSA C22.2 No. 0.17
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Moisture Resistance - Watertight per IEC 60309-1
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum - 40°C w/o impact
  • Mechanical - Impact Resistance - Per CSA C22.2 No. 182.1 / UL1682
  • Mechanical - Product Identification - Ratings are a permanent part of the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and IEC conventions

Series

HBL Heavy Duty

Specifications

  • Cover - Reinforced Thermoplastic Polyester
  • Cover Screw - Nickel-plated brass
  • Gaskets - Solid Neoprene
  • Housing - Zytel® 101 Nylon
  • Mounting Flange - Zytel® 101 Nylon

Style

Standard Service

Type

Watertight Receptacle

UPC

783585405162

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

125 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

125 A

Current Rating

125 A

Phase

Three Phase

Voltage Rating

  • 220/380 V V V
  • 240/415 V V V

Voltage Rating Description

220/380 V;240/415 V

Wattage

51875

Conductor Related

Number Of Wires

5-Wire

Wire Size

#3 AWG to #1/0 AWG

Certifications And Compliance

Industry Standard(s)

Listed To Standard UL1682

Nema Rating

Non-NEMA

Logistics

Carton Quantity

6