HUBBELL
WBP_460C9W_PRODIMAGE
WBP_460C9W_PRODIMAGE
Discontinued

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Connector Body, 60A 3-Phase Delta 250V AC, Watertight

Brand:

Bryant

Catalog ID:

460C9W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Connector Body, 60A 3-Phase Delta 250V AC, 3- Pole 4-Wire Grounding, Screw Terminals, Blue, Watertight

Standard Product

Product details

General

Application

High Ampacity Connections

Catalog Number

460C9W

Color

Blue

Environmental Conditions

Watertight

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

Watertight

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

3-Pole

OEM Brand Name

Hubbell Bryant

Series

Watertight - IP67

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Connector

UPC

781786251434

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

60 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

60 A

Current Rating

60 A

Voltage Rating

3 Phase 250 V

Voltage Rating Description

3 Phase 250V

Conductor Related

Conductor Range

#8 AWG to #2 AWG

Number of Conductors

4-Wire Grounding

Number Of Wires

4-Wire

Certifications And Compliance

Nema Rating

Non-NEMA

Resources and downloads

Specifications