HUBBELL
WBP_CA3430_PRODIMAGE
WBP_CA3430_PRODIMAGE

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Replacement Parts, Cover Assembly, For 100A All Wire, Furnished With Hardware

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

CA100

Heavy Duty IEC Pin and Sleeve Industrial Grade, Replacement Parts, Cover Assembly, for 100Al Wire, Furnished with Hardware Non-Metallic.

Watertight

Product details

General

Application

For All 100 and 125 Amp

Catalog Number

CA100

Color

Environmental Conditions

Watertight

EU RoHS Indicator

Yes

Item Type

Replacement Cap Assembly

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Series

Accessories

Specifications

Replacement Part - Cover Assembly

Style

Fits all 100 and 125A

Type

Cover Assemblies

UPC

783585490304

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Pressure Terminal Screws

Certifications And Compliance

Nema Rating

Non-NEMA

Logistics

Carton Quantity

5