WBP_IN430DF_PRODIMAGE
WBP_IN430DF_PRODIMAGE

IEC Pin and Sleeve Devices, Industrial Grade, Female, Replacement Interior, For 60A 3-Wire, Furnished with Screws, Black Thermoset Polyester

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

IN360BFS

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female, Replacement Interior, For 60A 3-Wire, Furnished with Screws, Black Thermoset Polyester

Watertight

Product details

General

Color
Black
Environmental Conditions
Watertight When Installed
EU RoHS Indicator
Yes
Item Type
Replacement Interior
Material
Thermoset
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 3,000V AC
  • Electrical - Max Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94-5VA and V-0 classification
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Operating Temperatures - Max. Continuous:75°C
  • Min. Continuous:-40°C w/o impact
  • Mechanical - Impact Resistance - In accordance with UL746C
  • Mechanical - Product Identification - Ratings are a part of the external label and molded into the receptacle mount
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and International conventions
Series
Accessories
Style
For Receptacles/Connectors
Type
Replacement Interior
UPC
783585420752

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Amperage Rating
63 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
63 A
Voltage Rating
220-240 VAC
Voltage Rating Description
220-240 VAC

Conductor Related

Number Of Wires
3-Wire

Certifications And Compliance

Industry Standard(s)
UL Listed
Nema Rating
Non-NEMA

Logistics

Carton Quantity
5