HUBBELL
WBP_L430P9_PRODIMAGE
WBP_L430P9_PRODIMAGE
WBP_L430P9_L420R9_PRODIMAGE

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male, Plug, 30A 3-Phase Delta 250V AC, 3-Pole 4-Wire Grounding, Terminal Screws

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

L430P9

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male, Plug, 30A 3-Phase Delta 250V AC, 3-Pole 4-Wire Grounding, Terminal Screws, Blue.

  • Solid one-piece pins for reliable electrical contact
  • Recessed pins are protected from impact and abuse
  • Integrated Cord Grip limits strain on terminals

Watertight

Product details

General

Application

High Ampacity Connections

Catalog Number

L430P9

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Low Profile Male Plug

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

3-Pole

Performance

  • Electrical - Current Interrupting - Certified for current interruption at full rated current
  • Electrical - Dielectric Voltage - Withstands 3,000V AC
  • Electrical - Max Working Voltage - 250V RMS
  • Environmental - Flammability - HB or better per UL 94 or CSA C22.2 No. 0.17
  • Environmental - Ingress Protection - IP22 Suitability
  • Environmental - Operating Temperatures - Max. Continuous +75°C
  • Min. -40°C w/o impact
  • Mechanical - Impact Resistance - Per CSA C22.2 No. 182.1 / UL1682
  • Mechanical - Product Identification - Ratings are a permanent part of the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American convention

Series

Low Profile

Specifications

  • Case - Zytel® 101 Nylon
  • Pin and Carrier - High-Impact Thermoset
  • Pins - Brass CDA #360
  • Shroud - Zytel® 101 Nylon
  • Terminal Screws - Stainless Steel

Style

Standard Service

Type

IP22 Angled Plug

UPC

783585888026

Dimensions

Display Size

Standard Sized

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

30 A

Current Rating

30 A

Phase

Three Phase

Voltage Rating

3 Phase 250 VAC

Voltage Rating Description

3 Phase 250 VAC

Wattage

7500

Conductor Related

Cord Type

All Portable

Number Of Wires

4-Wire

Wire Size

#12 AWG to #10 AWG

Certifications And Compliance

Nema Rating

Non-NEMA

Logistics

Carton Quantity

10