HUBBELL
Image not found_2
Image not found_2

Straight Blade Devices, Receptacles, Single, Commercial Grade, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R, Orange, Single Pack

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SR20IG

Straight Blade Devices, Receptacles, Single, Commercial Grade, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R, Orange, Single Pack

Isolated Ground

Product details

General

Application

Select-Spec Devices

Catalog Number

SR20IG

Color

Orange

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

Single

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585834597

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

20 A

Connectivity

Screw Terminals

Current / Amperage Rating

20 A

Current Rating

20 A

Phase

Single Phase

Voltage Rating

125 VAC

Wattage

2500

Conductor Related

Number Of Wires

3-Wire Grounding

Wire Size

#12 AWG to #10 AWG

Certifications And Compliance

Nema Rating

5-20R

Logistics

Carton Quantity

10

Resources and downloads