HUBBELL
WBP_LCD300DI_PRODIMAGE
WBP_LCD300DI_PRODIMAGE
WBP_LCD300DI_back_PRODIMAGE
WBP_LCD300DI_plate-front_PRODIMAGE
+4
WBP_LCD300DI_side_PRODIMAGE

Lighting Controls Residential Rocker Dimmer Switch, 300W LED/CFL, 600W Incandescent 2.5A - Single Pole, Three Way, 120VAC, Ivory

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

LCD300DI

Take control of the lighting ambiance in your home while reducing your energy footprint by combining our Rocker Dimmer Switch with efficient LED light bulbs. Designed to work with a full range of LED/CFL and even traditional Incandescent bulbs using digital trim adjust to reduce flicker and offer the best range of light use. Enjoy added convenience with in-use Indicator light. Customize the feel and comfort of your home's lighting with Hubbell's Residential Dimmers.

Product details

General

Catalog Number

LCD300DI

Lamp Type

Most Bulbs, Dimmable

Number Of Poles

1, 3, 4

UPC

783585565880

Dimensions

Depth

2.0 in. in

Height

2 in

Width

2 in

Electrical Ratings

Current / Amperage Rating

300W / 2.5 A

Frequency Rating

60 Hz

Input Voltage

120 VAC

Output Voltage

120 VAC

Voltage Rating

120 VAC

Logistics

Carton Quantity

10

Resources and downloads