WBP_RDV10PW_PRODIMAGE
WBP_RDV10PW_PRODIMAGE
play
Tradeselect Devices

Switches and Lighting Control, Residential Grade, Motor Speed Control, Rocker Type, Single Pole, 1.5A 120V AC, White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

RDVFSQFW

Residential Grade, Motor Speed Control, Toggle Type, Single-Pole, 15A 120V AC

Product details

General

Application - For Use On
Only use with Compatible Dimmable Bulbs
Color
  • White
Construction
Metal Strap, Polycarbonate Front
Environmental Conditions
Indoor Use Only
EU RoHS Indicator
No
Number of Gang(s)
1-Gang
Number Of Poles
Single Pole
Operating Temperature
32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)
Orientation
Vertical
Style
Rocker Fan Control
Type
Fan Control
UPC
883778116162

Dimensions

Depth
1.3 in
Height
4.1 in
Width
2.2 in

Electrical Ratings

Amperage Rating
1.5 A
Voltage Rating
120 VAC
Voltage Rating Description
120V AC
Wattage
180 W

Certifications And Compliance

Industry Standard(s)
CSA Certified

Logistics

Carton Quantity
6

Resources and downloads