HUBBELL
WBP_RJ620WTR_PRODIMAGE
WBP_RJ620WTR_PRODIMAGE

J-Load Media Outlet, 20A 125V Tamper Resistant Receptacle, Cat 6 Jack, F Coax, Decorator Frame, White

Brand:

Hubbell Premise Wiring

Catalog ID:

RJ620WTR

J-Load Media Outlet, 20A 125V Tamper Resistant Receptacle, Cat 6 Jack, F Coax, Decorator Frame, White

Tamper Resistant 20A 125V Receptacle

Product details

General

Application

  • Ideal for flat panels TVs

Catalog Number

RJ620WTR

Color

White

Contact

Beryllium Copper, Brass

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Complete Unit

Material - Mounting Hardware

Screw Mounting

Temperature Rating

Per TIA

UPC

883778302626

Dimensions

Display Size

1-Gang Standard Sized

Electrical Ratings

Connectivity

Terminal Screws for Receptacle

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

Industry Standard(s)

UL Listed

Nema Rating

5-20R

Logistics

Carton Quantity

10

Pallet Quantity

1890