WBP_RR151ALWRTR_PRODIMAGE
WBP_RR151ALWRTR_PRODIMAGE
Discontinued

TradeSelect, Straight Blade, Single Receptacle, Weather and Tamper Resistant, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Almond

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

RR151ALWRTR

TradeSelect, Straight Blade, Single Receptacle, Weather and Tamper Resistant, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Almond

  • Smooth indented face appearance
  • Multiple-drive Slot/Phillips/Robertson head screws
  • Tough thermoplastic ultrasonically welded cover and base

Weather and Tamper Resistant- Self Grounding

Product details

General

Application
Residential Receptacles
Color
Almond
Environmental Conditions
Weather Resistant
EU RoHS Indicator
No
Item Type
Single
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
UPC
883778302831

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Amperage Rating
15 A
Connectivity
Side Wired
Current / Amperage Rating
15 A
Current Rating
15 A
Phase
Single Phase
Voltage Rating
125 VAC
Voltage Rating Description
125 VAC
Wattage
1875

Conductor Related

Number Of Wires
3-Wire Grounding
Wire Size
#14 AWG to #12 AWG

Certifications And Compliance

Nema Rating
5-15R

Logistics

Carton Quantity
10