HUBBELL
WBP_RR151CHITR_PRODIMAGE
WBP_RR151CHITR_PRODIMAGE
play
Tamper-Resistant Receptacles
play
Tradeselect Devices

TradeSelect, Straight Blade Devices, Tamper Resistant Receptacle, Clock Hanger, Residential Grade, 15A 125V, 2-Pole 3-WireGrounding, 5-15R, Ivory

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

RR151CHITR

TradeSelect, Straight Blade Devices, Tamper Resistant Receptacle, Clock Hanger, Residential Grade, 15A 125V, 2-Pole 3-WireGrounding, 5-15R, Ivory

Clock Hanger Receptacle

Product details

General

Application

Special Use Products

Catalog Number

RR151CHITR

Color

Ivory

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

Special Use

Style

Clock Hanger / Recessed Receptacles

Type

Single Receptacle

UPC

883778302169

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

15 A

Connectivity

Back and Side Wired Screw Terminals

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1875

Conductor Related

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Industry Standard(s)

UL Listed

Nema Rating

5-15R

Logistics

Carton Quantity

10

Pallet Quantity

2800

Resources and downloads

Installation Manuals

Videos

play
Tamper-Resistant Receptacles
play
Tradeselect Devices

Engineering Drawing