HUBBELL
WBP_RR151ITR_PRODIMAGE
WBP_RR151ITR_PRODIMAGE
play
Tamper-Resistant Receptacles
play
Tradeselect Devices

TradeSelect, Straight Blade Devices, Receptacles, Residential Grade, Tamper Resistant Single, 15A 125V, 2- Pole 3-Wire Grounding, 5-15R, Ivory

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

RR151ITR

tradeSELECT® Straight Blade Receptacle, Residential Grade, Tamper Resistant Single, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R

Tamper Resistant- Self Grounding

Product details

General

Application

  • Residential Receptacles

Catalog Number

RR151ITR

Color

Ivory

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Single

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Environmental - Operating temperature - -20°C to 60°C
  • Mechanical - Terminal - Terminal screws accepts up to #12 AWG, Push wire designed for #14 AWG solid copper wire only

Specifications

  • Material - Thermoplastic
  • Number of Poles - 2 Pole
  • Product Type - Receptacle
  • Receptacle Type - Single

UPC

883778301919

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

15 A

Connectivity

Side Wired

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Wattage

1875

Conductor Related

Number Of Wires

3-Wire Grounding

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Nema Rating

5-15R

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

9000