HUBBELL
WBP_RRD201_PRODIMAGE
WBP_RRD201_PRODIMAGE
play
Tradeselect Devices

TradeSelect, Single Decorator Receptacle, Self Grounding, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Brown

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

RRD201

TradeSelect, Single Decorator Receptacle, Self Grounding, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Brown

Self Grounding

Product details

General

Application

Residential Receptacles

Catalog Number

RRD201

Color

Brown

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Decorator Single

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

883778100352

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

20 A

Connectivity

Side Wired

Current / Amperage Rating

20 A

Current Rating

20 A

Phase

Single Phase

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Wattage

2500

Conductor Related

Number Of Wires

3-Wire Grounding

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Nema Rating

5-20R

Logistics

Carton Quantity

10

Resources and downloads

Specifications

Installation Manuals

Videos

play
Tradeselect Devices

Engineering Drawing