HUBBELL
WBP_RR205GY_PRODIMAGE
WBP_RR205GY_PRODIMAGE
play
Tradeselect Devices

TradeSelect, Straight Blade, Single Receptacle, Self Grounding, 20A 250V, 2-Pole 3-Wire Grounding, 6-20R, Gray

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

RR205GY

TradeSelect, Straight Blade, Single Receptacle, Self Grounding, 20A 250V, 2-Pole 3-Wire Grounding, 6-20R, Gray

Self Grounding

Product details

General

Application

  • Residential Receptacles

Catalog Number

RR205GY

Color

Gray

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Single

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Environmental - Operating temperature - -20°C to 60°C
  • Mechanical - Terminal - Terminal screws accepts up to #12 AWG, Push wire designed for #14 AWG solid copper wire only

Specifications

  • Material - Thermoplastic
  • Number of Poles - 2 Pole
  • Product Type - Receptacle
  • Receptacle Type - Single

UPC

883778300622

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

20 A

Connectivity

Side Wired

Current / Amperage Rating

20 A

Current Rating

20 A

Phase

Single Phase

Voltage Rating

250V kV

Voltage Rating Description

250V kV

Wattage

5000

Conductor Related

Number Of Wires

3-Wire Grounding

Wire Size

#12 AWG to #10 AWG

Certifications And Compliance

Nema Rating

6-20R

Logistics

Carton Quantity

10

Resources and downloads

Specifications

Installation Manuals

Videos

play
Tradeselect Devices

Engineering Drawing