text.skipToContent text.skipToNavigation

iDevices Wi-Fi Enabled Smart Outdoor Plug with Dual Outlets, Works with Amazon Alexa, Apple HomeKit™, and Google Assistant, 120VAC, White

By multiple brands 

Catalog ID: IDEV0004ANP5

By Hubbell Wiring Device-Kellems
Catalog ID:  IDEV0004ANP5
The iDevices Outdoor Switch allows you to control and monitor outdoor electronics from your mobile device. Outdoor Switch is rain-tight and its rugged design features dual outlets so you can control two products simultaneously. Use dynamic scheduling to have products turn on automatically when you need them.
  • Compatible with Amazon Alexa, Apple HomeKit™, Google Home, and IFTTT
  • Remote access, dynamic 7-day scheduling, and custom automation via the iDevices Connected App (iOS & Android)
  • Rugged & Rain tight design with Dual Outlets
  • Monitor your Energy Usage (viewable in iDevices Connected app)
  • Simple setup – no hub required
  • Built-in customizable LED night light (adjustable in iDevices Connected app)
  • UL listed

Control and monitor outdoor electronics from anywhere with the iDevices Outdoor Switch, arain-