HUBBELL
WBP_RS100W_PRODIMAGE
WBP_RS100W_PRODIMAGE
Discontinued

TradeSelect, Inline Cord Switch, Light Duty, 6A 125V, White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

RS100W

TradeSelect, Inline Cord Switch, Light Duty, 6A 125V, White

Product details

General

Catalog Number

RS100W

Color

White

EU RoHS Indicator

Contact Manufacturer

Series

Accessories

Style

Mini

Type

In-Line Cord Switches

UPC

883778112393

Electrical Ratings

Amperage Rating

6 A

Current / Amperage Rating

6 A

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Logistics

Carton Quantity

10

Resources and downloads