HUBBELL
WBP_RS315ILW_PRODIMAGE
WBP_RS315ILW_PRODIMAGE

TradeSelect, Switches and Lighting Controls, Residential Grade, Toggle Switches, Illuminated Three Way, 15A 120V AC, White

Brand:

Bryant

Catalog ID:

RS315ILW

TradeSelect, Switches and Lighting Controls, Residential Grade, Toggle Switches, Illuminated Three Way, 15A 120V AC, White

Product details

General

Catalog Number

RS315ILW

Color

EU RoHS Indicator

Yes

Performance

  • Environmental - Operating temperatures - Maximum continuous 60°C
  • minimum -20°C (without impact)

Specifications

  • Base and Cover - Tough Thermoplastic
  • Termination - Side Wire

UPC

883778101021

Certifications And Compliance

Industry Standard(s)

  • CSA Certified
  • UL Listed E3896

Logistics

Carton Quantity

10

Resources and downloads