HUBBELL
WBP_RS315SW_PRODIMAGE
WBP_RS315SW_PRODIMAGE
play
Tradeselect Devices

TradeSelect, Switches and Lighting Controls, Residential Grade, Toggle Switches, Three Way, 15A 120V AC, Self Grounding, White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

RS315SW

TradeSelect, Switches and Lighting Controls, Residential Grade, Toggle Switches, Three Way, 15A 120V AC, Self Grounding, White

Product details

General

Catalog Number

RS315SW

Color

EU RoHS Indicator

Yes

Performance

  • Environmental - Operating temperatures - Maximum continuous 60°C
  • minimum -20°C (without impact)

Specifications

  • Base and Cover - Tough Thermoplastic
  • Termination - Side Wire

UPC

883778101090

Certifications And Compliance

Industry Standard(s)

  • CSA Certified
  • UL Listed E3896

Logistics

Carton Quantity

10

Pallet Quantity

8500

Resources and downloads

Specifications

Videos

play
Tradeselect Devices