HUBBELL
WBP_HBL15MBBL_PRODIMAGE
WBP_HBL15MBBL_PRODIMAGE

Single Pole Products, Replacement Male Plug Body, 150 Amp Series, Blue

Brand:

Bryant

Catalog ID:

HBL15MBBL

Single Pole Products, Replacement Male Plug Body, 150 Amp Series, Blue

Product details

General

Catalog Number

HBL15MBBL

Color

Blue

EU RoHS Indicator

Contact Manufacturer

Series

Series 15

Style

Replacement Body, Female

Type

Accessory

UPC

783585458878

Electrical Ratings

Amperage Rating

150 A

Current / Amperage Rating

150 A

Voltage Rating Description

600V AC/DC

Certifications And Compliance

Industry Standard(s)

  • National Electric Code (NEC), ANSI/NFPA 70
  • UL and cUL Listed
  • UL Enclosure Types 3R, 4X, 12

Logistics

Carton Quantity

25

Resources and downloads