HUBBELL
WBP_HBL18300FY_PRODIMAGE
WBP_HBL18300FY_PRODIMAGE

High Ampacity Products, Single Pole, Series 18, Female Plug, 300A 600V AC/DC Max, Yellow

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL18300FY

High Ampacity Products, Single Pole,Series 18, Female Plug, 300A 600V AC/DC Max, Yellow

Hubbell Wiring Device–Kellems Series 18, Ball Nose, Single Pole plugs and connectors are cULus listed for use in USA and Canada, and are compatible with all competitive products. Series 18 Single Pole is a popular solution for welding connections and at shipyards. They are also widely used in the Canadian Broadcasting Industry.

  • Extra Long non-conductive inner sleeve
  • Turn and Lock Symbol aids in the mating of devices
  • Easily Identifiable Cable with cut off points for secure fit

Product details

General

Catalog Number

HBL18300FY

Color

Yellow

EU RoHS Indicator

Contact Manufacturer

Series

Series 18

Style

Female

Type

Plugs

UPC

783585539423

Electrical Ratings

Amperage Rating

300 A

Current / Amperage Rating

300 A

Voltage Rating Description

600V AC/DC

Logistics

Carton Quantity

10