HUBBELL
WBP_HBL18FBGN_PRODIMAGE
WBP_HBL18FBGN_PRODIMAGE

High Ampacity Products, Single Pole, Series 18, Replacement Female Body, Green

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL18FBGN

High Ampacity Products, Single Pole,Series 18, Replacement Female Body, Green

Hubbell Wiring Device–Kellems Series 18, Ball Nose, Single Pole plugs and connectors are cULus listed for use in USA and Canada, and are compatible with all competitive products. Series 18 Single Pole is a popular solution for welding connections and at shipyards. They are also widely used in the Canadian Broadcasting Industry.

Product details

General

Catalog Number

HBL18FBGN

Color

Green

EU RoHS Indicator

Contact Manufacturer

Series

Series 18

Style

Replacement Body, Female

Type

Accessory

UPC

783585539713

Electrical Ratings

Amperage Rating

400 A

Current / Amperage Rating

400 A

Voltage Rating Description

600V AC/DC

Logistics

Carton Quantity

10