HUBBELL
WBP_HBL300RCF_PRODIMAGE
WBP_HBL300RCF_PRODIMAGE

Heavy Duty Products, Single Pole Devices, Industrial Grade, Replacement Parts, Female Contact, For 300A 600V AC/DC, Single Conductor

Brand:

Catalog ID:

HBL300RCF

Heavy Duty Products, Single Pole Devices, Industrial Grade, Replacement Parts, Female Contact, For 300A 600V AC/DC, Single Conductor, Double Set Screws, Brass

Product details

General

Catalog Number

HBL300RCF

EU RoHS Indicator

Yes

Performance

  • Electrical - Amperage Rating - 400A Maximum
  • Electrical - Voltage Ratings - 600V AC Maximum
  • 250V DC Maximum
  • Mechanical - Product Identification - Ratings are a permanent part of the device

Series

Series 16

Specifications

  • Body Material - Thermoplastic Elastomer
  • Contact Material - Brass
  • Product Type - Accessories
  • Retaining Screw Material - Nylon

Style

Replacement Contacts

Type

Accessory

UPC

783585112169

Electrical Ratings

Amperage Rating

400 A

Current / Amperage Rating

400 A

Voltage Rating Description

600V AC/DC

Certifications And Compliance

Industry Standard(s)

UL 498 And UL1691

Logistics

Carton Quantity

20

Resources and downloads