HUBBELL
WBP_HBLBW_PRODIMAGE
WBP_HBLBW_PRODIMAGE

Heavy Duty Products, Single Pole Devices, Industrial Grade, Replacement Brass Wire

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLBW

Heavy Duty Products, Single Pole Devices, Industrial Grade, Replacement Brass Wire

Standard Product

Product details

General

Application

Heavy Duty Industrial

Catalog Number

HBLBW

EU RoHS Indicator

No

Item Type

Replacement Brass Wire

Material

Brass

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Electrical - Amperage Rating - 400A Maximum
  • Electrical - Voltage Ratings - 600V AC Maximum
  • 250V DC Maximum
  • Mechanical - Product Identification - Ratings are a permanent part of the device

Series

Series 16

Specifications

  • Contact Material - Brass
  • Product Type - Accessories
  • Replacement Part Type - Termination Kit

Style

Brass Wire

Type

Accessory

UPC

783585198835

Dimensions

Display Size

Standard Sized

Electrical Ratings

Amperage Rating

400 A

Current / Amperage Rating

400 A

Voltage Rating Description

600V AC/DC

Conductor Related

Cord Type

All Portable

Certifications And Compliance

Industry Standard(s)

UL 498 And UL1691

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

500