HUBBELL
WBP_HBLCF_PRODIMAGE
WBP_HBLCF_PRODIMAGE

Heavy Duty Products, Single Pole Devices, Industrial Grade, Replacement Copper Foil

Brand:

Bryant

Catalog ID:

HBLCF

Heavy Duty Products, Single Pole Devices, Industrial Grade, Replacement Copper Foil

Standard Product

Product details

General

Application

Heavy Duty Industrial

Catalog Number

HBLCF

EU RoHS Indicator

No

Item Type

Replacement Copper Foil

Material

Copper

Performance

  • Electrical - Amperage Rating - 400A Maximum
  • Electrical - Voltage Ratings - 600V AC Maximum
  • 250V DC Maximum
  • Mechanical - Product Identification - Ratings are a permanent part of the device

Series

Series 16

Specifications

  • Contact Material - Brass
  • Product Type - Accessories
  • Replacement Part Type - Termination Kit

Style

Copper Foil

Type

Accessory

UPC

783585198828

Dimensions

Display Size

Standard Sized

Electrical Ratings

Amperage Rating

400 A

Current / Amperage Rating

400 A

Voltage Rating Description

600V AC/DC

Conductor Related

Cord Type

All Portable

Certifications And Compliance

Industry Standard(s)

UL 498 And UL1691

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

500

Resources and downloads