HUBBELL
WBP_HBLFOABK_PRODIMAGE
WBP_HBLFOABK_PRODIMAGE
WBP_HBLFOABK_HBL400MBK_App_PRODIMAGE
WBP_HBLFOABK_HBLMOSW_App_PRODIMAGE

Single Pole Products, 300/400A Series, Angled Female, Offset Stud Type, Black

Brand:

Bryant

Catalog ID:

HBLFOABK

Single Pole Products, 300/400A Series,Angled Female, Offset Stud Type, Black

Product details

General

Catalog Number

HBLFOABK

Color

Black

EU RoHS Indicator

Contact Manufacturer

Series

Series 16

Style

Offset Straight Female

Type

Angled Terminal

UPC

783585511924

Electrical Ratings

Amperage Rating

400 A

Current / Amperage Rating

400 A

Voltage Rating Description

600V AC/DC

Logistics

Carton Quantity

25

Pallet Quantity

1575

Resources and downloads