HUBBELL
WBP_HBLFRABN_PRODIMAGE
WBP_HBLFRABN_PRODIMAGE

Single Pole Products, 300/400A Series, Receptacle, Angled, Double Set Screw, Brown

Brand:

Bryant

Catalog ID:

HBLFRABN

Single Pole Products, 300/400A Series,Receptacle, Angled, Double Set Screw, Brown

Product details

General

Catalog Number

HBLFRABN

Color

Brown

EU RoHS Indicator

Contact Manufacturer

Series

Series 16

Style

Double Set Screw Female

Type

Angled Receptacle

UPC

783585511443

Electrical Ratings

Amperage Rating

400 A

Current / Amperage Rating

400 A

Voltage Rating Description

600V AC/DC

Logistics

Carton Quantity

25

Pallet Quantity

1575

Resources and downloads