HUBBELL
WBP_HBLFRABY_PRODIMAGE
WBP_HBLFRABY_PRODIMAGE

Single Pole Products, 300/400A Series, Receptacle, Angled, Buss Connection, Yellow

Brand:

Bryant

Catalog ID:

HBLFRABY

Single Pole Products, 300/400A Series,Receptacle, Angled, Buss Connection, Yellow

Product details

General

Catalog Number

HBLFRABY

Color

Yellow

EU RoHS Indicator

Contact Manufacturer

Series

Series 16

Style

Bus Bar Mount Female

Type

Angled Receptacle

UPC

783585511818

Electrical Ratings

Amperage Rating

400 A

Current / Amperage Rating

400 A

Voltage Rating Description

600V AC/DC

Logistics

Carton Quantity

25

Resources and downloads